text.skipToContent text.skipToNavigation

ADS800U

12-Bit, 40 MSPS ADC SE/Diff inputs. Internal References, pin compatible to ADS801/2

Packaging

Package | PIN: DW | 28
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $79.24
10-24 $74.08
25-99 $71.74
100-249 $63.77
250-499 $63.30
500-749 $59.55
750-999 $53.45
1000+ $53.28

Features

  • LOW POWER: 390mW
  • INTERNAL REFERENCE
  • WIDEBAND TRACK/HOLD: 65MHz
  • SINGLE +5V SUPPLY
  • APPLICATIONS
    • IF AND BASEBAND DIGITIZATION
    • DIGITAL COMMUNICATIONS
    • ULTRASOUND IMAGING
    • GAMMA CAMERAS
    • TEST INSTRUMENTATION
    • CCD IMAGING
      • Copiers
      • Scanners
      • Cameras
    • VIDEO DIGITIZING

All trademarks are the property of their respective owners.

Texas Instruments  ADS800U

The ADS800 is a low power, monolithic 12-bit, 40MHz Analog-to-Digital (A/D) converter utilizing a small geometry CMOS process. This complete converter includes a 12-bit quantizer, wideband track/hold, reference and three-state outputs. It operates from a single +5V power supply and can be configured to accept either differential or single-ended input signals.

The ADS800 employs digital error correction to provide excellent Nyquist differential linearity performance for demanding imaging applications. Its low distortion, high SNR and high oversampling capability give it the extra margin needed for telecommunications, test instrumentation and video applications.

This high performance A/D converter is specified over temperature for AC and DC performance at a 40MHz sampling rate. The ADS800 is available in an SO-28 package.