ADS801U

text.skipToContent text.skipToNavigation

ADS801U

12-Bit, 25 MSPS ADC SE/Diff inputs. Internal References, pin compatible to ADS800/2

Packaging

Package | PIN: DW | 28
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $28.64
10-24 $26.78
25-99 $25.93
100-249 $23.05
250-499 $22.88
500-749 $21.53
750-999 $19.32
1000+ $19.26

Features

  • NO MISSING CODES
  • LOW POWER:270mW
  • INTERNAL REFERENCE
  • WIDEBAND TRACK-AND-HOLD:65MHz
  • SINGLE +5V SUPPLY
  • PACKAGE:SO-28 and SSOP-28
  • APPLICATIONS
    • IF AND BASEBAND DIGITIZATION
    • DIGITAL COMMUNICATIONS
    • TEST INSTRUMENTATION
    • CCD IMAGING
      • Copiers
      • Scanners
      • Cameras
    • VIDEO DIGITIZING
    • GAMMA CAMERAS

All trademarks are the property of their respective owners.

Texas Instruments  ADS801U

The ADS801 is a low-power, monolithic 12-bit, 25MHz Analog-to-Digital (A/D) converter utilizing a small geometry CMOS process. This complete converter includes a 12-bit quantizer, wideband track-and-hold, reference, and three-state outputs. It operates from a single +5V power supply and can be configured to accept either single-ended or differential input signals.

The ADS801 employs digital error correction to provide excellent Nyquist differential linearity performance for demanding imaging applications. Its low distortion, high SNR, and high-oversampling capability give it the extra margin needed for telecommunications, instrumentation, and video applications.

This high-performance A/D converter is specified over temperature for ac and DC performance at a 25MHz sampling rate. The ADS820 is available in an SO-28 package.