text.skipToContent text.skipToNavigation

ADS820U

10-Bit, 20-MSPS Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: DW | 28
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $16.52
10-24 $15.36
25-99 $14.83
100-249 $12.95
250-499 $12.33
500-749 $11.34
750-999 $10.18
1000+ $10.15

Features

  • NO MISSING CODES
  • INTERNAL REFERENCE
  • LOW DIFFERENTIAL LINEARITY ERROR: 0.2LSB
  • LOW POWER: 195mW
  • HIGH SNR: 60dB
  • WIDEBAND TRACK/HOLD: 65MHz
  • APPLICATIONS
    • SET-TOP BOXES
    • CABLE MODEMS
    • VIDEO DIGITIZING
    • CCD IMAGING
      • Camcorders
      • Copiers
      • Scanners
      • Security Cameras
    • IF AND BASEBAND DIGITIZATION

All trademarks are the property of their respective owners.

Texas Instruments  ADS820U

The ADS820 is a low-power, monolithic 10-bit, 20MHz Analog-to-Digital (A/D) converter utilizing a small geometry CMOS process. This complete converter includes a 10-bit quantizer with internal track-and-hold, reference, and a power down feature. It operates from a single +5V power supply and can be configured to accept either differential or single-ended input signals.

The ADS820 employs digital error correction to provide excellent Nyquist differential linearity performance for demanding imaging applications. Its low distortion, high SNR, and high oversampling capability give it the extra margin needed for telecommunications and video applications.

This high performance converter is specified for ac and DC performance at a 20MHz sampling rate. The ADS820 is available in an SO-28 package.