ADS828E

text.skipToContent text.skipToNavigation

ADS828E

10-Bit, 75-MSPS Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: DB | 28
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $26.74
10-24 $25.00
25-99 $24.21
100-249 $21.52
250-499 $21.36
500-749 $20.09
750-999 $18.04
1000+ $17.98

Features

  • HIGH SNR: 58dB
  • LOW POWER: 325mW
  • 3V/+5V LOGIC I/O COMPATIBLE
  • INTERNAL/EXTERNAL REFERENCE OPTION
  • SINGLE-ENDED OR DIFFERENTIAL ANALOG INPUT
  • PROGRAMMABLE INPUT RANGE: 1Vp-p or 2Vp-p
  • LOW DNL: 0.4LSB
  • SINGLE +5V SUPPLY OPERATION
  • POWER DOWN: 20mW
  • SSOP-28 PACKAGE
  • APPLICATIONS
    • HDTV VIDEO DIGITIZING
    • MEDICAL IMAGING
    • COMMUNICATIONS
    • TEST EQUIPMENT

Texas Instruments  ADS828E

The ADS828 is a pipeline, CMOS analog-to-digital converter that operates from a single +5V power supply. This converter provides excellent performance with a single-ended input and can be operated with a differential input for added spurious performance. This high performance converter includes a 10-bit quantizer, high bandwidth track/ hold, and a high accuracy internal reference. It also allows for the user to disable the internal reference and utilize external references. This external reference option provides excellent gain and offset matching when used in multi-channel applications or in applications where full scale range adjustment is required.

The ADS828 employs digital error correction techniques to provide excellent differential linearity for demanding imaging applications. Its low distortion and high SNR give the extra margin needed for medical imaging, communications, video, and test instrumentation. The ADS828 offers power dissipation of 325mW and also provides a power-down mode, thus reducing power dissipation to only 20mW.

The ADS828 is specified at a maximum sampling frequency of 75MHz and a single-ended input range of 1.5V to 3.5V. The ADS828 is available in a SSOP-28 package and is pin compatible with the 10-bit, 40MHz ADS822 and ADS825, and the 10-bit, 60MHz ADS823 and ADS826.