text.skipToContent text.skipToNavigation

ADS8321EB/250

16-Bit, High-Speed, Micropower Sampling Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: DGK | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $10.90
10-24 $10.13
25-99 $9.78
100-249 $8.54
250-499 $8.13
500-749 $7.48
750-999 $6.72
1000+ $6.70

Features

  • BIPOLAR INPUT RANGE
  • 100kHz SAMPLING RATE
  • MICRO POWER:
  • 4.5mW at 100kHz
  • 1mW at 10kHz
  • POWER DOWN: 3&mirco;A max
  • MSOP-8 PACKAGE
  • PIN-COMPATIBLE TO ADS7816 AND ADS7822
  • SERIAL (SPI/SSI) INTERFACE
  • APPLICATIONS
    • BATTERY OPERATED SYSTEMS
    • REMOTE DATA ACQUISITION
    • ISOLATED DATA ACQUISITION
    • SIMULTANEOUS SAMPLING, MULTI-CHANNEL SYSTEMS
    • INDUSTRIAL CONTROLS
    • ROBOTICS
    • VIBRATION ANALYSIS

All thradmarks are the property of their respective owners.

Texas Instruments  ADS8321EB/250

The ADS8321 is a 16-bit sampling analog-to-digital converter (ADC) with tested specifications over a 4.75V to 5.25V supply range. It requires very little power even when operating at the full 100kHz data rate. At lower data rates, the high speed of the device enables it to spend most of its time in the power-down mode—the average power dissipation is less than 1mW at 10kHz data rate.

The ADS8321 also features a synchronous serial (SPI/SSI compatible) interface, and a differential input. The reference voltage can be set to any level within the range of 500mV to VCC/2.

Ultra-low power and small size make the ADS8321 ideal for portable and battery-operated systems. It is also a perfect fit for remote data acquisition modules, simultaneous multi-channel systems, and isolated data acquisition. The ADS8321 is available in an MSOP-8 package.