text.skipToContent text.skipToNavigation

ADS8322Y/250

Unipolar, 16-Bit, 500kSPS CMOS Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: PBS | 32
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $17.39
10-24 $16.17
25-99 $15.60
100-249 $13.63
250-499 $12.97
500-749 $11.94
750-999 $10.71
1000+ $10.68

Features

  • HIGH-SPEED PARALLEL INTERFACE
  • 500kHz SAMPLING RATE
  • LOW POWER: 85mW at 500kHz
  • INTERNAL 2.5V REFERENCE
  • UNIPOLAR INPUT RANGE
  • TQFP-32 PACKAGE
  • APPLICATIONS
    • CT SCANNERS
    • HIGH-SPEED DATA ACQUISITION
    • TEST AND INSTRUMENTATION
    • MEDICAL EQUIPMENT

Texas Instruments  ADS8322Y/250

The ADS8322 is a 16-bit, 500kHz analog-to-digital (A/D) converter with an internal 2.5V reference. The device includes a 16-bit capacitor-based successive approximation register (SAR) A/D converter with inherent sample-and-hold. The ADS8322 offers a full 16-bit interface, or an 8-bit option where data are read using two read cycles and eight pins. The ADS8322 is available in a TQFP-32 package and is ensured over the industrial –40°C to +85°C temperature range.