ADS8323Y/250

text.skipToContent text.skipToNavigation

ADS8323Y/250

Pseudo Bipolar, 16-Bit, 500kSPS CMOS Analog-to-Digital Converter

Packaging

Package | PIN: PBS | 32
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $15.17
10-24 $14.10
25-99 $13.61
100-249 $11.89
250-499 $11.32
500-749 $10.41
750-999 $9.35
1000+ $9.32

Features

  • HIGH-SPEED PARALLEL INTERFACE
  • 500kSPS SAMPLING RATE
  • LOW POWER: 85mW at 500kSPS
  • BIPOLAR INPUT RANGE
  • TQFP-32 PACKAGE
  • APPLICATIONS
    • HIGH-SPEED DATA ACQUISITION
    • OPTICAL POWER MONITORING
    • MOTOR CONTROL
    • ATE

Texas Instruments  ADS8323Y/250

The ADS8323 is a 16-bit, 500kSPS analog-to-digital converter (ADC) with an internal 2.5V reference. The device includes a 16-bit, capacitor-based successive approximation register (SAR) ADC with inherent sample-and-hold. The ADS8323 offers a full 16-bit interface, or an 8-bit option where data are read using two read cycles. The ADS8323 is available in a TQFP-32 package and is specified over the industrial –40°C to +85°C temperature range.