ADS8324E/250

text.skipToContent text.skipToNavigation

ADS8324E/250

14-Bit 50 kSPS ADC Ser. Out, 1.8V Operation

Packaging

Package | PIN: DGK | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $9.20
10-24 $8.27
25-99 $7.73
100-249 $6.93
250-499 $6.47
500-749 $5.63
750-999 $4.87
1000+ $4.77

Features

  • BIPOLAR INPUT RANGE
  • 1.8V OPERATION
  • 50kHz SAMPLING RATE
  • MICRO POWER:
      5.0mW at 2.7V
      2.5mW at 1.8V
  • POWER DOWN: 3 µA max
  • MSOP-8 PACKAGE
  • PIN-COMPATIBLE TO 12-BIT ADS7817
  • SERIAL (SPI/SSI)INTERFACE
  • APPLICATIONS
    • BATTERY OPERATED SYSTEMS
    • REMOTE DATA ACQUISITION
    • ISOLATED DATA ACQUISITION
    • SIMULTANEOUS SAMPLING, MULTI-CHANNEL SYSTEMS
    • INDUSTRIAL CONTROLS
    • ROBOTICS
    • VIBRATION ANALYSIS

All trademarks are the property of their respective owners.

Texas Instruments  ADS8324E/250

The ADS8324 is a 14-bit, sampling Analog-to-Digital (A/D) converter with tested specifications using a 1.8V supply voltage. It requires very little power, even when operating at the full 50kHz data rate. At lower data rates, the high speed of the device enables it to spend most of its time in the power-down mode—the average power dissipation is less than 1mW at 10kHz data rate.

The ADS8324 also features a synchronous serial (SPI/SSI compatible) interface, and a differential input. The reference voltage can be set to any level within the range of 500mV to VCC/2.

Ultra-low power and small size make the ADS8324 ideal for portable and battery-operated systems. It is also a perfect fit for remote data acquisition modules, simultaneous multi-channel systems, and isolated data acquisition. The ADS8324 is available in an MSOP-8 package.