text.skipToContent text.skipToNavigation

ADS8339IDGST

16-Bit, 250kSPS, Serial Interface Micropower, Miniature SAR ADC

Packaging

Package | PIN: DGS | 10
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $6.55
10-24 $6.09
25-99 $5.88
100-249 $5.14
250-499 $4.89
500-749 $4.50
750-999 $4.04
1000+ $4.03

Features

  • Sample Rate: 250 kHz
  • 16-Bit Resolution
  • Zero Latency at Full Speed
  • Unipolar Single-Ended Input Range:
    • 0 V to Vref
  • SPI™-Compatible Serial Interface with Daisy-Chain Option
  • Uses Internal Clock for Conversion
  • Excellent Performance:
    • 93.6 dB SNR (typ) at 10-kHz Input
    • –106 dB THD (typ) at 10-kHz Input
    • ±2.0 LSB INL (max)
    • ±1.0 LSB DNL (max)
  • Low-Power Dissipation:
    • 17.5 mW (typ) at 250 kSPS
  • Power Scales Linearly with Speed:
    • 1.75 mW at 25 kSPS
  • Power Dissipation During Power-Down State:
    • 0.25 µW (typ)
  • Package: VSSOP-10

Texas Instruments  ADS8339IDGST

The ADS8339 is a 16-bit, 250-kSPS, analog-to-digital converter (ADC). The device operates with a 2.25-V to 5.5-V external reference. The device includes a capacitor-based, successive-approximation register (SAR) ADC with an inherent sample-and-hold circuit.

The device includes a 25-MHz, SPI-compatible serial interface. The interface is designed to support daisy-chaining or cascading of multiple devices. Furthermore, a busy indicator makes synchronizing with the digital host easy. The unipolar, single-ended input range for the device supports an input swing of 0 V to Vref.

The device is optimized for low-power operation and power consumption scales directly with speed. This feature makes the device attractive for lower speed applications. The ADS8339 is available in a VSSOP-10 package.