ADS8342IBPFBT

text.skipToContent text.skipToNavigation

ADS8342IBPFBT

16-Bit 250 kSPS ADC Parallel Out, 4 true bipolar channels

Packaging

Package | PIN: PFB | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $29.60
10-24 $27.68
25-99 $26.80
100-249 $23.82
250-499 $23.65
500-749 $22.25
750-999 $19.97
1000+ $19.90

Features

  • True Bipolar Input
  • Input Signal Range: ±2.5V
  • 4-Channel Input Multiplexer
  • Up to 250kSPS Sampling Rate
  • Selectable 8-Bit or 16-Bit Parallel Interface
  • 16-Bit Ensured No Missing Codes
  • Offset: 1mV max
  • Low Power: 200mW
  • TQFP-48 Package
  • Operating Temperature Range: –40°C to +85°C
  • APPLICATIONS
    • Data Acquisition
    • Test and Measurement
    • Industrial Process Control
    • Medical Instruments
    • Laboratory Equipment

Texas Instruments  ADS8342IBPFBT

The ADS8342 is a 4-channel, 16-bit analog-to-digital converter (ADC). It contains a 16-bit succesive approximation register (SAR), a capacitor-based ADC with an inherent sample-and-hold circuit, an interface for microprocessor use, and parallel 3-state output drivers. The ADS8342 is specified at a 250kHz sampling rate while dissipating only 200mW of power using a ±5V power supply.

The ADS8342 is available in a TQFP-48 package and is ensured over the –40°C to +85°C temperature range.