text.skipToContent text.skipToNavigation

ADS8350IRTET

Dual 750kSPS 16-Bit Simultaneous-Sampling SAR Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: RTE | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $15.63
10-24 $14.53
25-99 $14.02
100-249 $12.25
250-499 $11.66
500-749 $10.73
750-999 $9.63
1000+ $9.60

Features

  • 16-, 14-, and 12-Bit Pin-Compatible Family
  • Simultaneously Samples Two Channels
  • Pseudo-Differential Analog Inputs
  • Fast Throughput: 750 kSPS
  • Excellent DC Performance:
    • Linearity:
      • ADS8350:
        16-Bit NMC DNL, ±2.5 LSB, Max INL
      • ADS7850:
        14-Bit NMC DNL, ±1.5 LSB, Max INL
      • ADS7250:
        12-Bit NMC DNL, ±1 LSB, Max INL
  • Excellent AC Performance:
    • ADS8350: 85-dB SNR, –96-dB THD
    • ADS7850:81-dB SNR, –90-dB THD
    • ADS7250: 73-dB SNR, –88-dBTHD
  • Simple Serial Interface
  • Fully-Specified Over Extended Industrial Temperature Range: –40°C to 125°C
  • Small Footprint: WQFN-16 (3 mm × 3 mm)

All trademarks are the property of their respective owners.

Texas Instruments  ADS8350IRTET

The ADS8350, ADS7850, and ADS7250 devices belong to a family of pin-compatible, dual,high-speed, simultaneous-sampling, analog-to-digital converters (ADCs) that supportpseudo-differential analog inputs. All devices support a simple serial interface that can operateover a wide power-supply range, enabling easy communication with a large variety of hostcontrollers.

All devices are fully specified over the extended industrial temperature range (–40°C to125°C) and are available in a pin-compatible, WQFN-16 (3 mm × 3 mm) package.