text.skipToContent text.skipToNavigation

ADS8361IDBQ

16-Bit 500 kSPS 2 ADCs, 4ch, serial out

Packaging

Package | PIN: DBQ | 24
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $17.95
10-24 $16.69
25-99 $16.11
100-249 $14.07
250-499 $13.39
500-749 $12.33
750-999 $11.06
1000+ $11.03

Features

  • 2 SIMULTANEOUS 16-BIT DACs
  • 4 FULLY DIFFERENTIAL INPUT CHANNELS
  • 2 µs THROUGHPUT PER CHANNEL
  • 4 µs TOTAL THROUGHPUT FOR FOUR CHANNELS
  • LOW POWER: 150mW
  • INTERNAL REFERENCE
  • FLEXIBLE SERIAL INTERFACE
  • 16-BIT UPGRADE TO THE 12-BIT ADS7861
  • PIN COMPATIBLE WITH THE ADS7861
  • OPERATING TEMPERATURE RANGE: -40°C to +125°C
  • APPLICATIONS
    • MOTOR CONTROL
    • MULTI-AXIS POSITIONING SYSTEMS
    • 3-PHASE POWER CONTROL

All trademarks are the property of their respective owners.

Texas Instruments  ADS8361IDBQ

The ADS8361 is a dual, 16-bit, 500kSPS, Analog-to-Digital (A/D) converter with four fully differential input channels grouped into two pairs for high-speed, simultaneous signal acquisition. Inputs to the sample-and-hold amplifiers are fully differential and are maintained differentially to the input of the A/D converter. This provides excellent common-mode rejection of 80dB at 50kHz, which is important in high-noise environments.

The ADS8361 offers a high-speed, dual serial interface and control inputs to minimize software overhead. The output data for each channel is available as a 16-bit word. The ADS8361 is offered in SSOP-24 and QFN-32 (5x5) packages and is fully specified over the -40°C to +125°C operating range.