ADS8364Y/250

text.skipToContent text.skipToNavigation

ADS8364Y/250

6-Channel 16-Bit Simultaneous-Sampling SAR ADC With 250kSPS for Motor and Power Control

Packaging

Package | PIN: PAG | 64
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $29.15
10-24 $27.25
25-99 $26.39
100-249 $23.46
250-499 $23.29
500-749 $21.91
750-999 $19.66
1000+ $19.60

Features

  • 6 INPUT CHANNELS
  • FULLY DIFFERENTIAL INPUTS
  • 6 INDEPENDENT 16-BIT ADC
  • 4 µs TOTAL THROUGHPUT PER CHANNEL
  • TESTED NO MISSING CODES TO 14 BITS
  • BUFFERED REFERENCE INPUTS
  • LOW POWER: 450mW
  • TQFP-64 PACKAGE
  • APPLICATIONS
    • MOTOR CONTROL
    • MULTI-AXIS POSITIONING SYSTEMS
    • 3-PHASE POWER CONTROL

All trademarks are the property of their respective owners.

Texas Instruments  ADS8364Y/250

The ADS8364 includes six, 16-bit, 250KHz ADCs (Analog to Digital Converters) with 6 fully differential input channels grouped into two pairs for high-speed simultaneous signal acquisition. Inputs to the sample-and-hold amplifiers are fully differential and are maintained differential to the input of the ADC. This provides excellent common-mode rejection of 80dB at 50KHz that is important in high-noise environments.

The ADS8364 offers a flexible high-speed parallel interface with a direct address mode, a cycle, and a FIFO mode. The output data for each channel is available as a 16-bit word.