ADS8365IPAGR

text.skipToContent text.skipToNavigation

ADS8365IPAGR

16-Bit 250kSPS 6-Ch Simultaneous Sampling SAR ADC

Packaging

Package | PIN: PAG | 64
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $24.17
10-24 $22.59
25-99 $21.88
100-249 $19.45
250-499 $19.31
500-749 $18.16
750-999 $16.30
1000+ $16.25

Features

  • Six Input Channels
  • Fully Differential Inputs
  • Six Independent 16-Bit ADCs
  • 4µs Total Throughput per Channel
  • Low Power:
    200mW in Normal Mode
    5mW in Nap Mode
    50µW in Power-Down Mode
  • TQFP-64 Package Package
  • APPLICATIONS
    • Motor Control
    • Multi-Axis Positioning Systems
    • 3-Phase Power Control

All trademarks are the property of their respective owners.

Texas Instruments  ADS8365IPAGR

The ADS8365 includes six, 16-bit, 250kSPS analog-to-digital converters (ADCs) with six fully differential input channels grouped into three pairs for high-speed simultaneous signal acquisition. Inputs to the sample-and-hold amplifiers are fully differential and are maintained differential to the input of the ADC. This architecture provides excellent common-mode rejection of 80dB at 50kHz, which is important in high-noise environments.

The ADS8365 offers a flexible, high-speed parallel interface with a direct address mode, a cycle, and a FIFO mode. The output data for each channel is available as a 16-bit word.