text.skipToContent text.skipToNavigation

ADS8370IRHPT

16-Bit 600KSPS Serial ADC with Ref and Unipolar Pseudo Diff Input

Packaging

Package | PIN: RHP | 28
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $17.09
10-24 $15.89
25-99 $15.34
100-249 $13.40
250-499 $12.75
500-749 $11.74
750-999 $10.53
1000+ $10.50

Features

  • 600-kHz Sample Rate
  • ±0.5 LSB Typ, ±1.25 LSB Max INL
  • ±0.4 LSB Typ, ±0.75 LSB Max DNL
  • 16-Bit NMC
  • SINAD 89.5 dB, SFDR 119 dB at fi = 1 kHz
  • High-Speed Serial Interface up to 40 MHz
  • Onboard Reference Buffer
  • Onboard 4.096-V Reference
  • Pseudo-Differential Input, 0 V to 4.2 V
  • Onboard Conversion Clock
  • Selectable Output Format, 2's Complement or Straight Binary
  • Zero Latency
  • Wide Digital Supply
  • Low Power:
    • 110 mW at 600 kHz
    • 15 mW During Nap Mode
    • 10 µW During Power Down
  • 28-Pin 6 x 6 QFN Package
  • Pin compatible With 18-Bit ADS8380
  • APPLICATIONS
    • Medical Instruments
    • Optical Networking
    • Transducer Interface
    • High Accuracy Data Acquisition Systems
    • Magnetometers

Texas Instruments  ADS8370IRHPT

The ADS8370 is a high performance 16-bit, 600-kHz A/D converter with single-ended (pseudo-differential) input. The device includes an 16-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8370 offers a high-speed CMOS serial interface with clock speeds up to 40 MHz.

The ADS8370 is available in a 28 lead 6 × 6 QFN package and is characterized over the industrial -40°C to 85°C temperature range.