text.skipToContent text.skipToNavigation

ADS8381IPFBT

18 Bit 580KSPS parallel ADC

Packaging

Package | PIN: PFB | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $36.42
10-24 $34.05
25-99 $32.98
100-249 $29.31
250-499 $29.10
500-749 $27.37
750-999 $24.57
1000+ $24.49

Features

  • 580-kHz Sample Rate
  • 18-Bit NMC Ensured Over Temperature
  • Zero Latency
  • Low Power: 115 mW at 580 kHz
  • Unipolar Input Range
  • Onboard Reference Buffer and Conversion Clock
  • Wide Digital Supply
  • Flexible 8-/16-/18-Bit Parallel Interface
  • Pin Compatible With ADS8383
  • 48-Pin TQFP Package
  • APPLICATIONS
    • Medical Instruments
    • Optical Networking
    • Transducer Interface
    • High Accuracy Data Acquisition Systems
    • Magnetometers

Texas Instruments  ADS8381IPFBT

The ADS8381 is an 18-bit, 580 kHz A/D converter. The device includes a 18-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8381 offers a full 18-bit interface, a 16-bit option where data is read using two read cycles, or an 8-bit bus using three read cycles.

The ADS8381 is available in a 48-lead TQFP package and is characterized over the industrial –40°C to 85°C temperature range.