ADS8382IRHPT

text.skipToContent text.skipToNavigation

ADS8382IRHPT

18-Bit 600KSPS Serial ADC with Ref and Pseudo Bipolar, Fully Differential Input

Packaging

Package | PIN: RHP | 28
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $24.54
10-24 $22.94
25-99 $22.22
100-249 $19.75
250-499 $19.60
500-749 $18.44
750-999 $16.55
1000+ $16.50

Features

  • 600-kHz Sample Rate
  • ±1.25 LSB Typ, ±3 LSB Max INL
  • 18-Bit NMC Ensured Over Temperature
  • SINAD 96 dB, SFDR 120 dB at fi = 1 kHz
  • High-Speed Serial Interface up to 40 MHz
  • Onboard Reference Buffer
  • Onboard 4.096-V Reference
  • Pseudo-Bipolar Input, up to ±4.2 V
  • Onboard Conversion Clock
  • Zero Latency
  • Wide Digital Supply
  • Low Power
    • 115 mW at 600 kHz
    • 15 mW During Nap Mode
    • 10 µW During Power Down
  • 28-Pin 6 × 6 QFN Package
  • APPLICATIONS
    • Medical Instruments
    • Optical Networking
    • Transducer Interface
    • High Accuracy Data Acquisition Systems
    • Magnetometers

Texas Instruments  ADS8382IRHPT

The ADS8382 is a high performance 18-bit, 600-kHz A/D converter with fully differential, pseudo-bipolar input. The device includes an 18-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8382 offers a high-speed CMOS serial interface with clock speeds up to 40 MHz.

The ADS8382 is available in a 28 lead 6 × 6 QFN package and is characterized over the industrial –40°C to 85°C temperature range.