ADS8383IBPFBT

text.skipToContent text.skipToNavigation

ADS8383IBPFBT

18 Bit 500KSPS Parallel ADC

Packaging

Package | PIN: PFB | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $41.23
10-24 $38.54
25-99 $37.32
100-249 $33.18
250-499 $32.93
500-749 $30.98
750-999 $27.81
1000+ $27.72

Features

  • 500-kHz Sample Rate
  • 18-Bit NMC Ensured Over Temperature
  • Zero Latency
  • Low Power: 110 mW at 500 kHz
  • Unipolar Input Range
  • Onboard Reference Buffer
  • High-Speed Parallel Interface
  • Wide Digital Supply
  • 8-/16-/18-Bit Bus Transfer
  • 48-Pin TQFP Package
  • APPLICATIONS
    • Medical Instruments
    • Optical Networking
    • Transducer Interface
    • High Accuracy Data Acquisition Systems
    • Magnetometers

Texas Instruments  ADS8383IBPFBT

The ADS8383 is an 18-bit, 500 kHz A/D converter. The device includes a 18-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8383 offers a full 18-bit interface, a 16-bit option where data is read using two read cycles or even an 8-bit bus using three read cycles.

The ADS8383 is available in a 48-lead TQFP package and is characterized over the industrial –40°C to 85°C temperature range.