ADS8405IBPFBT

text.skipToContent text.skipToNavigation

ADS8405IBPFBT

16-Bit 1.25 MSPS Unipolar Input Micro Power Sampling ADC

Packaging

Package | PIN: PFB | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $42.46
10-24 $39.70
25-99 $38.44
100-249 $34.17
250-499 $33.92
500-749 $31.91
750-999 $28.64
1000+ $28.55

Features

  • Unipolar Pseudo-Differential Input, 0 V to Vref
  • 16-Bit NMC at 1.25 MSPS
  • ±2 LSB INL Max, -1/+1.5 LSB DNL
  • 86 dB SNR, -90 dB THD at 100 kHz Input
  • Zero Latency
  • Internal 4.096-V Reference
  • High-Speed Parallel Interface
  • Single 5-V Analog Supply
  • Wide I/O Supply: 2.7 V to 5.25 V
  • Low Power: 155 mW at 1.25 MHz Typ
  • Pin Compatible With ADS8411/8401
  • 48-Pin TQFP Package
  • APPLICATIONS
    • DWDM
    • Instrumentation
    • High-Speed, High-Resolution, Zero Latency Data Acquisition Systems
    • Transducer Interface
    • Medical Instruments
    • Communications

Texas Instruments  ADS8405IBPFBT

The ADS8405 is a 16-bit, 1.25-MHz A/D converter with an internal 4.096-V reference. The device includes a 16-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8405 offers a full 16-bit interface and an 8-bit option where data is read using two 8-bit read cycles if necessary.

The ADS8405 has a unipolar pseudo-differential input. It is available in a 48-lead TQFP package and is characterized over the industrial –40°C to 85°C temperature range.