text.skipToContent text.skipToNavigation

ADS8406IPFBT

16-Bit 1.25 MSPS, Pseudo Bipolar, Fully Differential Input Micro Power Sampling ADC

Packaging

Package | PIN: PFB | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $29.57
10-24 $27.64
25-99 $26.77
100-249 $23.79
250-499 $23.62
500-749 $22.22
750-999 $19.94
1000+ $19.88

Features

  • Pseudo-Bipolar, Fully Differential Input, –VREF to VREF
  • 16-Bit NMC at 1.25 MSPS
  • ±2 LSB INL Max, –1/+1.25 LSB DNL
  • 90 dB SNR, -95 dB THD at 100 kHz Input
  • Zero Latency
  • Internal 4.096 V Reference
  • High-Speed Parallel Interface
  • Single 5 V Analog Supply
  • Wide I/O Supply: 2.7 V to 5.25 V
  • Low Power: 155 mW at 1.25 MHz Typ
  • Pin Compatible With ADS8412/8402
  • 48-Pin TQFP Package
  • APPLICATIONS
    • DWDM
    • Instrumentation
    • High-Speed, High-Resolution, Zero Latency Data Acquisition Systems
    • Transducer Interface
    • Medical Instruments
    • Communications

Texas Instruments  ADS8406IPFBT

The ADS8406 is a 16-bit, 1.25 MHz A/D converter with an internal 4.096-V reference. The device includes a 16-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8406 offers a full 16-bit interface and an 8-bit option where data is read using two 8-bit read cycles.

The ADS8406 has a pseudo-bipolar, fully differential input. It is available in a 48-lead TQFP package and is characterized over the industrial –40°C to 85°C temperature range.