text.skipToContent text.skipToNavigation

ADS8410IRGZT

16-Bit, Unipolar Pseudo Diff Input, 2MSPS Sampling rate, 4.75V to 5.25V ADC with LVDS Serial Interf

Packaging

Package | PIN: RGZ | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $22.71
10-24 $21.11
25-99 $20.38
100-249 $17.80
250-499 $16.94
500-749 $15.59
750-999 $13.99
1000+ $13.95

Features

  • 2-MHz Sample Rate
  • 16-Bit Resolution
  • SNR 87.5 dB at 10 kHz I/P
  • THD –98 dB at 10 kHz I/P
  • ±1 LSB Typ, ±2.5 LSB INL Max
  • +0.8/–0.5 LSB Typ, +1.5/–1 LSB DNL Max
  • Unipolar Differential Input Range: 0 V to 4 V
  • Internal Reference
  • Internal Reference Buffer
  • 200-Mbps LVDS Serial Interface
  • Optional 200-MHz Internal Interface Clock
  • 16-/8-Bit Data Frame
  • Zero Latency at Full Speed
  • Power Dissipation: 290 mW at 2 MSPS
  • Nap Mode (125 mW Power Dissipation)
  • Power Down (5 µW)
  • 48-Pin QFN Package

Texas Instruments  ADS8410IRGZT

The ADS8410 is a 16-bit, 2-MSPS, analog-to-digital (A/D) converter with 4-V internal reference. The device includes a capacitor based SAR A/D converter with inherent sample and hold.

The ADS8410 also includes a 200-Mbps, LVDS, serial interface. This interface is designed to support daisy chaining or cascading of multiple devices. A selectable 16-/8-bit data frame mode enables the use of a single shift register chip (SN65LVDS152) for converting the data to parallel format.

The ADS8410 unipolar single-ended input range supports a differential input swing of 0 V to +Vref.

The nap feature provides substantial power saving when used at lower conversion rates.

The ADS8410 is available in a 48-pin QFN package.