ADS8412IBPFBT

text.skipToContent text.skipToNavigation

ADS8412IBPFBT

16-Bit 2MSPS Parallel ADC W/Ref, Unipolar Fully Differential Input

Packaging

Package | PIN: PFB | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $70.43
10-24 $65.84
25-99 $63.76
100-249 $56.67
250-499 $56.26
500-749 $52.92
750-999 $47.51
1000+ $47.35

Features

  • 2-MHz Sample Rate
  • 16-Bit NMC Ensured Over Temperature
  • Zero Latency
  • Unipolar Differential Input Range: Vref to –Vref
  • Onboard Reference
  • Onboard Reference Buffer
  • High-Speed Parallel Interface
  • Power Dissipation: 175 mW at 2 MHz Typ
  • Wide Digital Supply
  • 8-/16-Bit Bus Transfer
  • 48-Pin TQFP Package
  • ESD Sensitive – HBM Capability of 500 V, 1000 V at All Input Pins
  • APPLICATIONS
    • DWDM
    • Instrumentation
    • High-Speed, High-Resolution, Zero Latency Data Acquisition Systems
    • Transducer Interface
    • Medical Instruments
    • Communication

Texas Instruments  ADS8412IBPFBT

The ADS8412 is a 16-bit, 2 MHz A/D converter with an internal 4.096-V reference. The device includes a 16-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8412 offers a full 16-bit interface and an 8-bit option where data is read using two 8-bit read cycles.

The ADS8412 has a unipolar differential input. It is available in a 48-lead TQFP package and is characterized over the industrial –40°C to 85°C temperature range.