text.skipToContent text.skipToNavigation

ADS8413IBRGZT

16-bit, Unipolar Diff Input, 2MSPS Sampling rate, 4.75V to 5.25V ADC with LVDS Serial Interface

Packaging

Package | PIN: RGZ | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $37.78
10-24 $35.32
25-99 $34.20
100-249 $30.40
250-499 $30.18
500-749 $28.39
750-999 $25.49
1000+ $25.40

Features

  • 2-MHz Sample Rate
  • 16-Bit Resolution
  • SNR 92 dB at 10 kHz I/P
  • THD -107 dB at 10 kHz I/P
  • ±1 LSB Typ, ±2 LSB INL Max
  • +0.7/-0.5 LSB Typ, +1.5/-1 LSB DNL Max
  • Unipolar Differential Input Range: -4 V to 4 V
  • Internal Reference
  • Internal Reference Buffer
  • 200-Mbps LVDS Serial Interface
  • Optional 200-MHz Internal Interface Clock
  • 16-/8-Bit Data Frame
  • Zero Latency at Full Speed
  • Power Dissipation: 290 mW at 2 MSPS
  • Nap Mode (125 mW Power Dissipation)
  • Power Down (5 µW)
  • 48-Pin QFN Package
  • APPLICATIONS
    • Medical Instrumentation
    • HIgh-Speed Data Acquisiton Systems
    • High-Speed Close-Loop Systems
    • Communication

Texas Instruments  ADS8413IBRGZT

The ADS8413 is a 16-bit, 2-MSPS, analog-to-digital (A/D) converter with 4-V internal reference. The device includes a capacitor based SAR A/D converter with inherent sample and hold.

The ADS8413 also includes a 200-Mbps, LVDS, serial interface. This interface is designed to support daisy chaining or cascading of multiple devices. A selectable 16-/8-bit data frame mode enables the use of a single shift register chip (SN65LVDS152) for converting the data to parallel format.

The ADS8413 unipolar differential input range supports a differential input swing of -Vref to +Vref with a common-mode voltage of +Vref/2.

The nap feature provides substantial power saving when used at lower conversion rates.

The ADS8413 is available in a 48-pin QFN package.