text.skipToContent text.skipToNavigation

ADS8472IBRGZT

16-Bit 1MSPS 0.65 LSB Max INL Precision ADC with Parallel Interface and Reference

Packaging

Package | PIN: RGZ | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $30.41
10-24 $28.43
25-99 $27.53
100-249 $24.48
250-499 $24.30
500-749 $22.86
750-999 $20.52
1000+ $20.45

Features

  • 0 to 1-MHz Sample Rate
  • ±0.4 LSB Typ, ±0.65 LSB Max INL
  • ±0.3 LSB Typ, ±0.5 LSB Max DNL
  • 16-Bit NMC Ensured Over Temperature
  • ±0.1-mV Offset Error
  • ±0.05-PPM/°C Offset Error Drift
  • ±0.035 %FSR Gain Error
  • ±0.4-PPM/°C Gain Error Drift
  • 95dB SNR, -120dB THD, 123dB SFDR
  • Zero Latency
  • Low Power: 225 mW at 1 MSPS
  • Unipolar Differential Input Range: Vref to -Vref
  • Onboard Reference with 6 PPM/°C Drift
  • Onboard Reference Buffer
  • High-Speed Parallel Interface
  • Wide Digital Supply 2.7 V to 5.25 V
  • 8-/16-Bit Bus Transfer
  • 48-Pin 7x7 QFN Package
  • APPLICATIONS
    • Medical Instruments
    • Optical Networking
    • Transducer Interface
    • High Accuracy Data Acquisition Systems
    • Magnetometers

Texas Instruments  ADS8472IBRGZT

The ADS8472 is an 16-bit, 1-MSPS A/C converter with an internal 4.096-V reference and a pseudo-bipolar, fully differential input. The device includes a 16-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8472 offers a full 16-bit interface or an 8-bit bus option using two read cycles.

The ADS8472 is available in a 48-lead 7x7 QFN package and is characterized over the industrial -40°C to 85°C temperature range.