text.skipToContent text.skipToNavigation

ADS8504IBDWR

12-Bit 250kHz CMOS Analog-to-Digital Converter With Parallel Interface 2.5V Internal Reference

Packaging

Package | PIN: DW | 28
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $8.55
10-24 $7.95
25-99 $7.67
100-249 $6.70
250-499 $6.38
500-749 $5.87
750-999 $5.27
1000+ $5.25

Features

  • 250-kHz Sampling Rate
  • Standard ±10-V InputRange
  • 73-dB SINAD With 45-kHz Input
  • ±0.45 LSB Max INL
  • ±0.45 LSB Max DNL
  • 12 Bit No Missing Code
  • ±1 LSB Bipolar Zero Errors
  • ±0.4 PPM/°C Bipolar Zero Error Drift
  • Single 5-V Supply Operation
  • Pin-Compatible With ADS7804/05 (Low Speed) and 16-Bit ADS8505
  • Uses Internal or External Reference
  • Full Parallel Data Output
  • 70-mW Typ Power Dissipation at 250 KSPS
  • 28-Pin SOIC Package
  • APPLICATIONS
    • Industrial Process Control
    • Data Acquisition Systems
    • Digital Signal Processing
    • Medical Equipment
    • Instrumentation

Texas Instruments  ADS8504IBDWR

The ADS8504 is a complete 12-bit sampling A/D converter using state-of-the-art CMOS structures. It contains a complete 12-bit, capacitor-based, SAR A/D with S/H, reference, clock, interface for microprocessor use, and 3-state output drivers.

The ADS8504 is specified at a 250-kHz sampling rate over the full temperature range. Precision resistors provide an industry standard ±10-V input range, while the innovative design allows operation from a single +5-V supply, with power dissipation under 100 mW.

The ADS8504 is available in a 28-pin SOIC package and is fully specified for operation over the industrial -40°C to 85°C temperature range.