ADS8505IDW

text.skipToContent text.skipToNavigation

ADS8505IDW

16-Bit 250kHz CMOS Analog-to-Digital Converter With Parallel Interface 2.5V Internal Reference

Packaging

Package | PIN: DW | 28
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $18.97
10-24 $17.64
25-99 $17.02
100-249 $14.87
250-499 $14.15
500-749 $13.02
750-999 $11.69
1000+ $11.65

Features

  • 105dB SFDR at 250-kHz Sample Rate
  • Standard ±10-V Input Range
  • ±1.5 LSB Max INL
  • ±1 LSB Max DNL, 16-Bits No Missing Codes
  • ±2 mV Max Bipolar Zero Error With ±0.4 PPM/°C Drift
  • ±0.1% FSR Max Full-Scale Error With ±2 PPM/°C Drift
  • Single 5-V Supply Operation
  • Pin-Compatible With ADS7805 (Low Speed) and 12-Bit ADS8504/7804
  • Uses Internal or External Reference
  • Full Parallel DataOutput
  • 70-mW Typ Power Dissipation at 250 KSPS
  • 28-Pin SSOP and SOIC Packages
  • APPLICATIONS
    • Industrial Process Control
    • Data Acquisition Systems
    • Digital Signal Processing
    • Medical Equipment
    • Instrumentation

Texas Instruments  ADS8505IDW

The ADS8505 is a complete 16-bit sampling A/D converter using state-of-the-art CMOS structures. It contains a complete 16-bit, capacitor-based, SAR A/D with S/H, reference, clock, interface for microprocessor use, and 3-state output drivers.

The ADS8505 is specified at a 250-kHz sampling rate over the full temperature range. Precision resistors provide an industry standard ±10-V input range, while the innovative design allows operation from a single +5-V supply, with power dissipation under 100 mW.

The ADS8505 is available in 28-pin SOIC and 28-pin SSOP packages, both fully specified for operation over the industrial -40°C to 85°C temperature range.