text.skipToContent text.skipToNavigation

ADS8513IBDW

16-Bit 40kSPS Low-Power Sampling ADC With Internal Reference and Parallel/Serial Interface

Packaging

Package | PIN: DW | 16
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $15.63
10-24 $14.53
25-99 $14.02
100-249 $12.25
250-499 $11.66
500-749 $10.73
750-999 $9.63
1000+ $9.60

Features

  • 40kSPS Min SamplingRate
  • Very Low Power: 24mW Typ
  • ±3.33V, ±5V, ±10V, 4V, and 10V Input Ranges
  • 89dB SNR with 10kHz Input
  • ±2LSB Max INL
  • -1/+2LSB Max DNL, 16-Bit NMC
  • ±10mV BPZ, ±2.5ppm/°C BPZ Drift
  • 89dB Min SINAD, 102dB Min SFDR
  • Uses Internal or External 2.5-V Reference
  • No External Calibration Resistors Required
  • Single 5V Analog Supply
    • 32.5W Max Power Dissipation
    • 50µW Max Power-Down Mode
  • SPI™-Compatible Serial Port up to 20MHz Master/Slave Feature
  • Global CONV and 3-Stated Bus for Multi-Chip Simultaneous S/H Operation
  • Pin-Compatible With 16-Bit ADS7813 and 12-Bit ADS7812 and ADS8512
  • SO-16 Package
  • APPLICATIONS
    • Industrial Process Control
    • Test Equipment
    • Robotics
    • DSP Servo Control
    • Medical Instrumentation
    • Portable Data Acquisition Systems

QSPI, SPI are trademarks of Motorola, Inc.

All other trademarks are the property of their respective owners.

Texas Instruments  ADS8513IBDW

The ADS8513 is a complete low-power, single 5V supply, 16-bit sampling analog-to-digital (A/D) converter. It contains a complete 16-bit capacitor-based, successive approximation register (SAR) A/D converter with sample and hold, clock, reference, and serial data interface. The converter can be configured for a variety of input ranges including ±10 V, ±5V, 0V to 10V, and 0.5V to 4.5V. A high-impedance, 0.3V to 2.8V input is also available with input impedance greater than 10MΩ. For most input ranges, the input voltage can swing to 25V or -25V without damage to the converter.

An SPI-compatible serial interface allows data to be synchronized to an internal or external clock. The ADS8513 is specified at 40kSPS sampling rate over the industrial -40°C to +85°C temperature range.