ADS8517IBDW

text.skipToContent text.skipToNavigation

ADS8517IBDW

Low-Power 16-Bit 200kSPS ±10V Bipolar Input SAR ADC With S/P Interface

Packaging

Package | PIN: DW | 28
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $16.93
10-24 $15.74
25-99 $15.19
100-249 $13.27
250-499 $12.63
500-749 $11.62
750-999 $10.43
1000+ $10.40

Features

  • 200-kHz Minimum Sampling Rate
  • 4-V, 5-V, and ±10-V Input Ranges with High-Impedance Input
  • ±1.5 LSB Max INL
  • +1.5/-1 LSB Max/Min DNL, 16 Bits NMC
  • ±2-mV Max BPZ, ±0.6 ppm/°C BPZ Drift
  • ±2-mV Max UPZ, ±0.15 ppm/°C UPZ Drift
  • 88.8-dB SINAD with 10-kHz Input
  • SPI-Compatible Serial Output With Daisy-Chain (TAG), SPI Master/Slave Feature
  • Full Parallel Interface
  • Binary Twos Complement or Straight Binary Output Code Formats
  • Single 4.5-V to 5.5-V Analog Supply, 1.65-V to 5.5-V Interface Supply
  • Uses Internal 2.5-V or External Reference
  • No External Precision Resistors Required
  • Low Power Dissipation (ADC+REF+BUF):
    • 47 mW Typ, 60 mW Max at 200 kSPS
  • 50-µW Max Power-Down Mode
  • Pin-Compatible with 16-Bit ADS7807 and ADS8507, and 12-Bit ADS7806 and ADS8506
  • SO-28 and TSSOP-28 Packages
  • APPLICATIONS
    • Portable Test Equipment
    • USB Data Acquisition Module
    • Medical Equipment
    • Industrial Process Control
    • Digital Signal Processing
    • Instrumentation

All trademarks are the property of their respective owners.

Texas Instruments  ADS8517IBDW

The ADS8517 is a complete low-power, single 5-V supply, 16-bit sampling analog-to-digital (A/D) converter. It contains a complete, 16-bit, capacitor-based, successive approximation register (SAR) A/D converter with sample-and-hold, clock, reference, and data interface. The converter can be configured for a variety of input ranges including ±10 V, 4 V, and 5 V. For most input ranges, the input voltage can swing to 25 V or –25 V without damage to the device.

An SPI-compatible serial interface allows data to be synchronized to an internal or external clock. A full parallel interface using the selectable BYTE pin is also provided to allow the maximum system design flexibility. The ADS8517 is specified at a 200-kHz sampling rate over the industrial -40°C to +85°C temperature range.