ADS8588SIPMR

text.skipToContent text.skipToNavigation

ADS8588SIPMR

16-Bit High-Speed 8-Channel Simultaneous-Sampling ADC With Bipolar Inputs on a Single Supply

Packaging

Package | PIN: PM | 64
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $21.16
10-24 $19.68
25-99 $18.99
100-249 $16.59
250-499 $15.79
500-749 $14.53
750-999 $13.04
1000+ $13.00

Features

  • 16-Bit ADC with Integrated Analog Front-End
  • Simultaneous Sampling: 8-Channels
  • Pin-Programmable Bipolar Inputs: ±10 V and ±5 V
  • High Input Impedance: 1 MΩ
  • 5-V Analog Supply: 2.3-V to 5-V I/O Supply
  • Overvoltage Input Clamp with 7-kV ESD
  • Low-Drift, On-Chip Reference (2.5 V) and Buffer
  • Excellent Performance:
    • 200-kSPS Max Throughputon All Channels
    • DNL: ±0.35 LSB; INL: ±0.45LSB
    • SNR: 96.4 dB; THD: −114dB
  • Over Temperature Performance:
    • Max Offset Drift: 3 ppm/°C
    • Gain Drift: 6 ppm/°C
  • On-Chip Digital Filter for Oversampling
  • Flexible Parallel, Byte, and Serial Interface
  • Temperature Range: –40°C to +125°C
  • Package: 64-Pin LQFP

All trademarks are the property of their respective owners.

Texas Instruments  ADS8588SIPMR

The ADS8588S device is an 8-channel, integrated data acquisition (DAQ)system based on a simultaneous-sampling, 16-bit successive approximation (SAR) analog-to-digitalconverter (ADC) operating at a maximum of 200 kSPS per channel. The device featuresa complete analog front-end for each channel, including a programmable gain amplifier (PGA) withhigh input impedance of 1 MΩ, input clamp, low-pass filter, and an ADC input driver.The device also features a low-drift, precision reference with a buffer to drive the ADC. Aflexible digital interface supporting serial, parallel, and parallel byte communication enables thedevice to be used with a variety of host controllers.

The ADS8588S can be configured to accept ±10-V or ±5-V true bipolarinputs using a single 5-V supply. The high input impedance allows direct connection with sensorsand transformers, thus eliminating the need for external driver circuits. The high performance andaccuracy, along with zero-latency conversions offered by this device, also make theADS8588S a great choice for many industrial automation and controlapplications.