text.skipToContent text.skipToNavigation

ADS8598SIPMR

18-Bit 200kSPS 8-Channel Simultaneous-Sampling ADC With Bipolar Inputs on a Single Supply

Packaging

Package | PIN: PM | 64
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $25.23
10-24 $23.46
25-99 $22.64
100-249 $19.78
250-499 $18.82
500-749 $17.32
750-999 $15.55
1000+ $15.50

Features

  • 18-Bit ADC With Integrated Analog Front-End
  • Simultaneous Sampling: 8 Channels
  • Pin-Programmable Bipolar Inputs: ±10 V and ±5 V
  • High Input Impedance: 1 MΩ
  • 5-V Analog Supply: 2.3-V to 5-V I/O Supply
  • Overvoltage Input Clamp With 9-kV ESD
  • Low-Drift, On-Chip Reference (2.5 V) and Buffer
  • Excellent Performance:
    • 200-kSPS Max Throughput on All Channels
    • DNL: ±0.5 LSBTyp; INL: ±2.0 LSB Typ
    • SNR: 94 dB Typ; THD: −109 dBTyp
  • Over Temperature Performance:
    • Max Offset Drift: 3 ppm/°C
    • Gain Drift: 6 ppm/°C
  • On-Chip Digital Filter for Oversampling
  • Flexible Parallel, Byte, and Serial Interface
  • Temperature Range: –40°C to +125°C
  • Package: LQFP-64

All trademarks are the property of their respective owners.

Texas Instruments  ADS8598SIPMR

The ADS8598S device is an 8-channel, integrated data acquisition (DAQ) system based on a 18-bit successiveapproximation (SAR) analog-to-digital converter (ADC). All input channels are simultaneouslysampled to achieve a maximum throughput of 200 kSPSper channel. The device features a complete analog front-end (AFE) for each channel, including aprogrammable gain amplifier (PGA) with high input impedance of 1 MΩ, input clamp,low-pass filter, and an ADC input driver. The device also features a low-drift, precision referencewith a buffer to drive the ADC. A flexible digital interface supporting serial, parallel, andparallel byte communication enables the device to be used with a variety of hostcontrollers.

The ADS8598S can be configured to accept ±10-V or ±5-V true bipolarinputs using a single 5-V supply. The high input impedance allows direct connection with sensorsand transformers, thus eliminating the need for external driver circuits. The high performance andaccuracy, along with zero-latency conversions offered by this device, also makes theADS8598S a great choice for many industrial automation and controlapplications.