ADS8881IDGS

text.skipToContent text.skipToNavigation

ADS8881IDGS

18-Bit, 1MSPS, Serial Interface, microPower, True Differential-Input SAR ADC

Packaging

Package | PIN: DGS | 10
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $22.71
10-24 $21.12
25-99 $20.38
100-249 $17.80
250-499 $16.94
500-749 $15.59
750-999 $14.00
1000+ $13.95

Features

  • Sample Rate: 1 MHz
  • No Latency Output
  • Unipolar, True-Differential Input Range:
    –VREF to +VREF
  • Wide Common-Mode Voltage Range:
    0 V to VREF with 90-dB CMRR (min)
  • SPI™-Compatible Serial Interface with
    Daisy-Chain Option
  • Excellent AC and DC Performance:
    • ADS8881C:
      INL: ±1 LSB (typ), ±2.0 LSB (max)
      DNL: ±1.0 LSB (max), 18-Bit NMC
      SNR: 100 dB, THD: –115 dB
    • ADS8881I:
      INL: ±1.5 LSB (typ), ±3.0 LSB (max)
      DNL: +1.5 and –1 LSB (max), 18-Bit NMC
      SNR: 100 dB, THD: –115 dB
  • Wide Operating Range:
    • AVDD: 2.7 V to 3.6 V
    • DVDD: 2.7 V to 3.6 V
      (Independent of AVDD)
    • REF: 2.5 V to 5 V (Independent of AVDD)
    • Operating Temperature:
      ADS8881C : 0°C to +70°C
      ADS8881I : –40°C to +85°C
  • Low-Power Dissipation:
    • 5.5 mW at 1 MSPS
    • 0.55 mW at 100 kSPS
    • 55 µW at 10 kSPS
  • Power-Down Current (AVDD): 50 nA
  • Full-Scale Step Settling to 18 Bits: 290 ns
  • Packages: MSOP-10 and VSON-10

Texas Instruments  ADS8881IDGS

The ADS8881 is an 18-bit, 1-MSPS, true-differential input, analog-to-digital converter (ADC). The device operates with a 2.5-V to 5-V external reference, offering a wide selection of signal ranges without additional input signal scaling. The reference voltage setting is independent of, and can exceed, the analog supply voltage (AVDD).

The device offers an SPI-compatible serial interface that also supports daisy-chain operation for cascading multiple devices. An optional busy-indicator bit makes synchronizing with the digital host easy.

The device supports unipolar, true-differential analog input signals with a differential input swing of –VREF to VREF. This true-differential analog input structure allows for a common-mode voltage of any value in the range of 0 V to VREF (when both inputs are within the operating input range of –0.1 V to VREF + 0.1 V).

Device operation is optimized for very low-power operation. Power consumption directly scales with speed. This feature makes the ADS8881 excellent for lower-speed applications.