text.skipToContent text.skipToNavigation

ADS901E

10-Bit, 20-MSPS Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: DB | 28
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $9.84
10-24 $9.15
25-99 $8.83
100-249 $7.71
250-499 $7.34
500-749 $6.76
750-999 $6.07
1000+ $6.05

Features

  • LOW POWER: 48mW at +3V
  • SUPPLY RANGE: +2.7V to +3.7V
  • ADJUSTABLE FULL SCALE RANGE WITH EXTERNAL REFERENCES
  • NO MISSING CODES
  • WIDEBAND TRACK/HOLD: 350MHz
  • POWER DOWN: 15mW
  • SSOP-28 PACKAGE
  • APPLICATIONS
    • BATTERY POWERED EQUIPMENT
    • CAMCORDERS
    • DIGITAL CAMERAS
    • COMPUTER SCANNERS
    • COMMUNICATIONS

Texas Instruments  ADS901E

The ADS901 is a high-speed pipelined analog-to-digital converter that operates from a +3V power supply. This complete converter includes a wide bandwidth track/hold and a 10-bit quantizer. The full scale input range is set by external references.

The ADS901 employs digital error correction techniques to provide excellent differential linearity for demanding imaging applications. Its low distortion and high SNR give the extra margin needed for telecommunications, video and test instrumentation applications. The ADS901 is available in an SSOP-28 package.