ADS930E

text.skipToContent text.skipToNavigation

ADS930E

8-Bit, 30 MSPS ADC SE/Diff Inputs w/ Internal Ref. and Low Power, Powerdown

Packaging

Package | PIN: DB | 28
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $7.82
10-24 $7.03
25-99 $6.57
100-249 $5.89
250-499 $5.50
500-749 $4.78
750-999 $4.14
1000+ $4.06

Features

  • +3V TO +5V SUPPLY OPERATION
  • INTERNAL REFERENCE
  • SINGLE-ENDED INPUT RANGE: 1V to 2V
  • LOW POWER: 66mW at +3V
  • HIGH SNR: 46dB
  • LOW DNL: 0.4LSB
  • SSOP-28 PACKAGE
  • APPLICATIONS
    • BATTERY POWERED EQUIPMENT
    • CAMCORDERS
    • PORTABLE TEST EQUIPMENT
    • COMPUTER SCANNERS
    • COMMUNICATIONS

Texas Instruments  ADS930E

The ADS930 is a high speed pipelined Analog-to-Digital Converter (ADC) specified to operate from nominal +3V or +5V power supplies with tolerances of up to 10%. This complete converter includes a high bandwidth track/hold, a 8-bit quantizer and an internal reference.

The ADS930 employs digital error correction techniques to provide excellent differential linearity for demanding imaging applications. Its low distortion and high SNR give the extra margin needed for telecommunications, video and test instrumentation applications.

This high performance ADC is specified for performance at a 30MHz sampling rate. The ADS930 is available in a SSOP-28 package.