text.skipToContent text.skipToNavigation

AFE7070IRGZT

Integrated NCO, Dual 14-bit 65MSPS DAC, RF IQ Modulator and LVDS output option

Packaging

Package | PIN: RGZ | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $37.51
10-24 $35.07
25-99 $33.96
100-249 $30.18
250-499 $29.96
500-749 $28.19
750-999 $25.30
1000+ $25.22

Features

  • Maximum Sample Rate: 65 MSPS
  • Low Power:
    • 325 mW LVDS Output Mode
    • 334 mW Analog Output Mode
  • Interleaved CMOS Input, 1.8–3.3 V IOVDD
  • Input FIFO for Independent Data and DAC Clocks
  • 3- or 4-pin SPI Interface for Register Programming
  • Complex NCO (DDS): 32-Bit Frequency, 16-Bit Phase
  • Quadrature Modulator Correction: Gain, Phase, Offset
    for Sideband and LO Suppression
  • Analog Baseband Filter With Programmable
    Bandwidth: 20-MHz Maximum RF Bandwidth
  • RF Ouput: Analog (linear) or LVDS (Clock)
  • RF Frequency Range: 100 MHz to 2.7 GHz
  • Package: 48-Pin QFN (7-mm × 7-mm)

Texas Instruments  AFE7070IRGZT

The AFE7070 is a dual 14-bit 65-MSPS digital-to-analog converter (DAC) with integrated, programmable fourth-order baseband filter and analog quadrature modulator. The AFE7070 includes additional digital signal-processing features such as a numerically controlled oscillator for frequency generation/translation, and a quadrature modulator correction circuit, providing LO and sideband suppression capability. The AFE7070 has an interleaved 14-bit 1.8-V to 3.3-V CMOS input. The AFE7070 provides 20 MHz of RF signal bandwidth with an RF output frequency range of 100 MHz to 2.7 GHz. An optional LVDS output can be used to convert the quadrature modulator output to a clock signal up to 800 MHz. Total power consumption is less than 350 mW with the LVDS output and 334 mW with the analog RF output.

The AFE7070 package is a 7-mm × 7mm 48-pin QFN package. The AFE7070 is specified over the full industrial temperature range (–40°C to 85°C).