AFE7071IRGZT

text.skipToContent text.skipToNavigation

AFE7071IRGZT

Integrated Dual 14-bit 65MSPS DAC and RF IQ Modulator

Packaging

Package | PIN: RGZ | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $21.75
10-24 $20.22
25-99 $19.52
100-249 $17.05
250-499 $16.23
500-749 $14.93
750-999 $13.40
1000+ $13.36

Features

  • Maximum Sample Rate: 65 MSPS
  • Low Power: 334 mW
  • Interleaved CMOS Input, 1.8–3.3 V IOVDD
  • Input FIFO for Independent Data and DAC Clocks
  • 3- or 4-pin SPI Interface for Register Programming
  • Quadrature Modulator Correction: Gain, Phase, Offset for Sideband and LO Suppression
  • Analog Baseband Filter With Programmable Bandwidth: 20-MHz Maximum RF Bandwidth
  • RF Frequency Range: 100 MHz to 2.7 GHz
  • Package: 48-Pin QFN (7-mm × 7-mm)

Texas Instruments  AFE7071IRGZT

The AFE7071 is a dual 14-bit 65-MSPS digital-to-analog converter (DAC) with integrated, programmable fourth-order baseband filter and analog quadrature modulator. The AFE7071 includes additional digital signal-processing features such as a quadrature modulator correction circuit, providing LO and sideband suppression capability. The AFE7071 has an interleaved 14-bit 1.8-V to 3.3-V CMOS input. The AFE7071 provides 20 MHz of RF signal bandwidth with an RF output frequency range of 100 MHz to 2.7 GHz.

The AFE7071 package is a 7-mm × 7mm 48-pin QFN package. The AFE7071 is specified over the full industrial temperature range (–40°C to 85°C).