text.skipToContent text.skipToNavigation

AFE7222IRGCT

Dual-Channel 12-Bit 65MSPS ADC and 130MSPS DAC With Auxiliary ADC and DACs

Packaging

Package | PIN: RGC | 64
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $32.68
10-24 $30.55
25-99 $29.59
100-249 $26.30
250-499 $26.11
500-749 $24.56
750-999 $22.05
1000+ $21.98

Features

  • AFE7225
    • Dual 12-Bit 250MSPS TX DACs
    • Dual 12-Bit 125MSPS RX ADCs
  • AFE7222
    • Dual 12-Bit 130MSPS TX DACs
    • Dual 12-Bit 65MSPS RX ADCs
  • OPTIONS
    • Dual 12-Bit Auxiliary DACs
    • Dual Input 12-Bit Auxiliary ADC
    • TX Path Interpolation by 2 or 4
    • RX Path Decimation by 2
    • 3.0V/1.8V Supplies, Low Power
    • Fast Wakeup Modes for Half-Duplex
    • Coarse or Fine Digital Mixer
    • Quadrature Modulation Corrections
    • Clock Input Divide/Multiply
    • Serial LVDS or Interleaved Parallel CMOS Interface
    • 64-Pin QFN Package (9mm × 9mm)

Texas Instruments  AFE7222IRGCT

The AFE7225/7222 is an analog front end designed for full- or half-duplex radios. Over-sampling transmit 12-bit DACs provide output frequencies from baseband to Nyquist. Under-sampling receive 12-bit ADCs allow analog inputs from baseband to ~230MHz. Most blocks within the AFE7225/7222 are independently controlled for optimization of power consumption versus utilization. Two auxiliary control 12-bit DACs and a dual input auxiliary monitoring 12-bit ADC are available via serial interface. Digital features include QMC (quadrature modulation correction), interpolation, decimation, RMS/peak power meter and mixers with independent NCOs for RX and TX path.

The AFE7225/7222 is available in a 64-pin 9x9mm QFN package (RGC). The AFE7225/7222 is built on Texas Instrument’s low power analog CMOS process and is specified over the full industrial temperature range (–40°C to 85°C).