AM26C32INSR

text.skipToContent text.skipToNavigation

AM26C32INSR

Quadruple Differential Line Receiver

Packaging

Package | PIN: NS | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.44
10-24 $1.28
25-99 $1.19
100-249 $1.02
250-499 $0.94
500-749 $0.77
750-999 $0.61
1000+ $0.55

Features

  • Meets or Exceeds the Requirements of ANSI TIA/EIA-422-B, TIA/EIA-423-B, and ITU Recommendation V.10 and V.11
  • Low Power, ICC = 10 mA Typical
  • ±7-V Common-Mode Range With ±200-mV Sensitivity
  • Input Hysteresis: 60 mV Typical
  • tpd = 17 ns Typical
  • Operates From a Single 5-V Supply
  • 3-State Outputs
  • Input Fail-Safe Circuitry
  • Improved Replacements for AM26LS32 Device
  • Available in Q-Temp Automotive

All trademarks are the property of their respective owners.

Texas Instruments  AM26C32INSR

The AM26C32 device is a quadruple differential line receiver for balanced or unbalanced digital data transmission. The enable function is common to all four receivers and offers a choice of active-high or active-low input. The 3-state outputs permit connection directly to a bus-organized system. Fail-safe design specifies that if the inputs are open, the outputs always are high. The AM26C32 devices are manufactured using a BiCMOS process, which is a combination of bipolar and CMOS transistors. This process provides the high voltage and current of bipolar with the low power of CMOS to reduce the power consumption to about one-fifth that of the standard AM26LS32, while maintaining AC and DC performance.