AM26LV31EIDR

text.skipToContent text.skipToNavigation

AM26LV31EIDR

Low-Voltage High-Speed Quadruple Differential Line Driver With +/-15-kV IEC ESD Protection

Packaging

Package | PIN: D | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.39
10-24 $1.25
25-99 $1.16
100-249 $1.01
250-499 $0.93
500-749 $0.78
750-999 $0.64
1000+ $0.59

Features

  • Meets or Exceeds Standards TIA/EIA-422-B and ITU Recommendation V.11
  • Operates From a Single 3.3-V Power Supply
  • ESD Protection for RS422 Bus Pins
    • ±15-kV Human-Body Model (HBM)
    • ±8-kV IEC61000-4-2, Contact Discharge
    • ±15-kV IEC61000-4-2, Air-Gap Discharge
  • Switching Rates Up to 32 MHz
  • Propagation Delay Time: 8 ns Typical
  • Pulse Skew Time: 500 ps Typical
  • High Output-Drive Current: ±30 mA
  • Controlled Rise and Fall Times: 5 ns Typical
  • Differential Output Voltage With 100-Ω Load: 2.6 V Typical
  • Accepts 5-V Logic Inputs With 3.3-V Supply
  • Ioff Supports Partial-Power-Down Mode Operation
  • Driver Output Short-Protection Circuit
  • Glitch-Free Power-Up and Power-Down Protection
  • Package Options: SO, SOIC, TSSOP, VQFN

Texas Instruments  AM26LV31EIDR

The AM26LV31E is a quadruple differential line driver with 3-state outputs. This driver has ±15-kV ESD (HBM and IEC61000-4-2, Air-Gap Discharge) and ±8-kV ESD (IEC61000-4-2, Contact Discharge) protection. This device is designed to meet TIA/EIA-422-B and ITU Recommendation V.11 drivers with reduced supply voltage.

The device is optimized for balanced-bus transmission at switching rates up to 32 MHz. The outputs have high current capability for driving balanced lines, such as twisted-pair transmission lines, and provide a high impedance in the power-off condition.

The AM26LV31EI is characterized for operation from –40°C to +85°C.