text.skipToContent text.skipToNavigation

AM26LV31ESDREP

Enhanced Product Low-Voltage High-Speed Quad Differential Line Driver, +/-15-kV IEC ESD Protection

Packaging

Package | PIN: SOIC (D) | 16
Temp: S (-55 to 105)
Carrier: Cut Tape
Qty Price
1-9 $4.00
10-24 $3.58
25-99 $3.33
100-249 $2.90
250-499 $2.68
500-749 $2.25
750-999 $1.84
1000+ $1.69

Features

  • Meets or Exceeds Standards TIA/EIA-422-B and ITU Recommendation V.11
  • Operates From a Single 3.3-V Power Supply
  • ESD Protection for RS422 Bus Pins
    • ±15-kV Human-Body Model (HBM)
    • ±8-kV IEC61000-4-2, Contact Discharge
    • ±15-kV IEC61000-4-2, Air-Gap Discharge
  • Switching Rates up to 32 MHz
  • Propagation Delay Time . . . 8 ns Typ
  • Pulse Skew Time . . . 500 ps Typ
  • High Output-Drive Current . . . ±30 mA
  • Controlled Rise and Fall Times . . . 5 ns Typ
  • Differential Output Voltage With 100-
    Load . . . 2.6 V Typ
  • Accepts 5-V Logic Inputs With 3.3-V Supply
  • Ioff Supports Partial-Power-Down Mode Operation
  • Driver Output Short-Protection Circuit
  • Glitch-Free Power-Up/Power-Down Protection
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Extended (–55°C/105°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Additional temperature ranges are available – contact factory

Texas Instruments  AM26LV31ESDREP

The AM26LV31E is a quadruple differential line driver with 3-state outputs. This driver has ±15-kV ESD (HBM and IEC61000-4-2, Air-Gap Discharge) and ±8-kV ESD (IEC61000-4-2, Contact Discharge) protection. This device is designed to meet TIA/EIA-422-B and ITU Recommendation V.11 drivers with reduced supply voltage.

The device is optimized for balanced-bus transmission at switching rates up to 32 MHz. The outputs have high current capability for driving balanced lines, such as twisted-pair transmission lines, and provide a high impedance in the power-off condition.

The AM26LV31ES is characterized for operation from –55°C to 105°C.