text.skipToContent text.skipToNavigation

AM26S10CD

Quadruple Bus Transceiver

Packaging

Package | PIN: D | 16
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $1.61
10-24 $1.44
25-99 $1.33
100-249 $1.14
250-499 $1.05
500-749 $0.86
750-999 $0.69
1000+ $0.61

Features

  • Schottky Circuitry for High Speed, Typical Propagation Delay Time . . . 12 ns
  • Drivers Feature Open-Collector Outputs for Party-Line (Data Bus) Operation
  • Driver Outputs Can Sink 100 mA at 0.8 V Maximum
  • pnp Inputs for Minimal Input Loading
  • Designed to Be Interchangeable With Advanced Micro Devices AM26S10

Texas Instruments  AM26S10CD

The AM26S10C is a quadruple bus transceiver utilizing Schottky-diode-clamped transistors for high speed. The drivers feature open-collector outputs capable of sinking 100 mA at 0.8 V maximum. The driver and strobe inputs use pnp transistors to reduce the input loading.

The driver of the AM26S10C is inverting and has two ground connections for improved ground current-handling capability. For proper operation, the ground pins should be tied together.

The AM26S10C is characterized for operation over the temperature range of 0°C to 70°C.

H = high level, L = low level, X = irrelevant