AMC1210IRHAT

text.skipToContent text.skipToNavigation

AMC1210IRHAT

4 Channel Digital Filter for ADS120X family of modulators

Packaging

Package | PIN: RHA | 40
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.27
10-24 $2.94
25-99 $2.74
100-249 $2.40
250-499 $2.25
500-749 $1.91
750-999 $1.61
1000+ $1.54

Features

  • Four Independently-Programmable Digital Filters
  • Four Window Comparators
  • Three Parallel and One Serial Interface
  • Comprehensive Interrupt System
  • Programmable Input Configuration
  • Carrier Frequency Generator for Resolver Applications
  • APPLICATIONS
    • Current Measurement
    • Resolver Decoding

All trademarks are the property of their respective owners.

Texas Instruments  AMC1210IRHAT

The AMC1210 is a four-channel digital filter designed specifically for current measurement and resolver position decoding in motor control applications. Each input can receive an independent delta-sigma () modulator bit stream. The bit streams are processed by four individually-programmable digital decimation filters. The AMC1210 also offers a flexible interface and a comprehensive interrupt unit, allowing customized digital functionality and immediate digital threshold comparisons for over-current monitoring.