AMC7823IRTAT

text.skipToContent text.skipToNavigation

AMC7823IRTAT

Integrated Multichannel ADC and DAC for Analog Monitoring and Control

Packaging

Package | PIN: RTA | 40
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $11.23
10-24 $10.44
25-99 $10.08
100-249 $8.80
250-499 $8.38
500-749 $7.71
750-999 $6.92
1000+ $6.90

Features

  • 12-Bit ADC (200kSPS):
    • Eight Analog Inputs
    • Input Range 0 to 2 × VREF
  • Programmable VREF, 1.25V or 2.5V
  • Eight 12-Bit DACs (2µs Settling Time)
  • Four Analog Input Out-of-Range Alarms
  • Six General-Purpose Digital I/O
  • Internal Bandgap Reference
  • On-Chip Temperature Sensor
  • Precision Current Source
  • SPI™ Interface, 3V or 5V Logic Compatible
  • Single 3V to 5V Supply
  • Power-Down Mode/Low Power
  • Small Package (QFN-40, 6 × 6 mm)

Texas Instruments  AMC7823IRTAT

The AMC7823 is a complete analog monitoring and control circuit that includes an 8-channel, 12-bit analog-to-digital converter (ADC), eight 12-bit digital- to-analog converters (DACs), four analog input out-of-range alarms, and six GPIOs to monitor analog signals and control external devices. Also, the AMC7823 has an internal sensor to monitor chip temperature, and a precision current source to drive remote thermistors, or RTDs, to monitor remote temperatures.