AMC7836IPAPR

text.skipToContent text.skipToNavigation

AMC7836IPAPR

High-Density, 12-Bit Analog Monitor and Control Solution, Bipolar DAC

Packaging

Package | PIN: PAP | 64
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $24.46
10-24 $22.87
25-99 $22.15
100-249 $19.69
250-499 $19.54
500-749 $18.39
750-999 $16.50
1000+ $16.45

Features

  • 16 Monotonic 12-Bit DACs
    • Selectable Ranges: –10 V to 0 V, –5 V to 0 V, 0 V to 5 V, and 0 V to 10V
    • High Current Drive Capability: up to ±15 mA
    • Auto-RangeDetector
    • Selectable Clamp Voltage
  • 12-Bit SAR ADC
    • 21 External Analog Inputs
      • 16 Bipolar Inputs: –12.5 V to +12.5 V
      • 5 High-Precision Inputs: 0 V to 5 V
    • Programmable Out-of-Range Alarms
  • Internal 2.5-V Reference
  • Internal Temperature Sensor
    • –40°C to +125°C Operation
    • ±2.5°C Accuracy
  • Eight General-Purpose I/O Ports (GPIOs)
  • Low-Power SPI-Compatible Serial Interface
    • 4-Wire Mode, 1.8-V to 5.5-V Operation
  • Operating Temperature: –40°C to +125°C
  • Available in 64-Pin HTQFP PowerPAD™ IC Package

All trademarks are the property of their respective owners.

Texas Instruments  AMC7836IPAPR

The AMC7836 is a highly-integrated, low-power, analog monitoring and control solution.The device includes a 21-channel, 12-bit analog-to-digital converter (ADC), sixteen 12-bitdigital-to-analog converters (DACs) with programmable output ranges, eight GPIOs, an internalreference, and a local temperature-sensor channel. The high level of integration significantlyreduces component count and simplifies closed-loop system designs making it ideal for multichannelapplications where board space, size, and low-power are critical.

The low-power, very high-integration and wide operating-temperature range of the devicemake it suitable as an all-in-one, low-cost, bias-control circuit for the power amplifiers (PA)found in multichannel RF communication systems. The flexible DAC output ranges allow the device tobe used as a biasing solution for a large variety of transistor technologies, such as LDMOS, GaAs,and GaN. The AMC7836 feature set is similarly beneficial in general-purpose monitor and controlsystems.

For applications that require a different channel-count, additional features, orconverter resolutions, Texas Instruments offers a complete family of analog monitor and control(AMC) products. For more information, go to www.ti.com/amc.