text.skipToContent text.skipToNavigation

AMC80AIPWR

Low power local temp sensor with fan speed and power supply voltage monitor

Packaging

Package | PIN: PW | 24
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $4.24
10-24 $3.81
25-99 $3.56
100-249 $3.19
250-499 $2.98
500-749 $2.59
750-999 $2.25
1000+ $2.20

Features

  • 10-Bit ADC with Seven Analog Inputs
  • Fan-Speed Monitoring Inputs
  • Input Range/Resolution:
    • Default: 2.56 V/2.5 mV
    • Programmable: VDD/6 mV
  • Chassis Intrusion Detection Input
  • Interrupt Alarms:
    • Upper Over-Limit
    • Lower Under-Limit
  • Interrupt Status Register Input for External Temperature Sensors
  • Shutdown Mode
  • Programmable RST_OUT/OS
  • Pin Compatible with LM96080 and LM80
  • Package: 24-Pin TSSOP

Texas Instruments  AMC80AIPWR

The AMC80 is a system hardware monitoring and control circuit that includes a seven-channel, 10-bit analog-to-digital converter (ADC), two programmable fan-speed monitors, and a two-wire interface. The AMC80 also includes programmable upper over-limit and lower under-limit alarms that activate when the programmed limits are exceeded.

The AMC80 can interface with both linear and digital temperature sensors. The 2.5-mV least significant bit (LSB) and 2.56-V input range can accept inputs from a linear sensor such as the TMP20. The BTI pin is used as an input from a digital sensor such as the TMP75. The AMC80 operates from a 3-V to 5.5-V supply voltage, has low supply current, and can be configured using a two-wire interface, thus making it ideal for a wide range of applications.

The AMC80 is available in a 24-lead TSSOP package and is fully specified over the –40°C to +125°C temperature range.