text.skipToContent text.skipToNavigation

BQ2022ALPR

1K-bit Serial EPROM with SDQ Interface

Packaging

Package | PIN: LP | 3
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $0.69
10-24 $0.62
25-99 $0.57
100-249 $0.50
250-499 $0.46
500-749 $0.39
750-999 $0.32
1000+ $0.29

Features

  • 1024 Bits of One-Time Programmable (OTP)
    EPROM For Storage Of User-Programmable
    Configuration Data
  • Factory-Programmed Unique 64-Bit Identification
    Number
  • Single-Wire Interface to Reduce Circuit Board
    Routing
  • Synchronous Communication Reduces Host
    Interrupt Overhead
  • 15KV IEC 61000-4-2 ESD Compliance on Data Pin
  • No Standby Power Required
  • Available in a 3-Pin SOT-23 Package and TO-92
    Package

Texas Instruments  BQ2022ALPR

The bq2022A is a 1K-bit serial EPROM containing a factory-programmed, unique 48-bit identification number, 8-bit CRC generation, and the 8-bit family code (09h). A 64-bit status register controls write protection and page redirection.

The bq2022A SDQ™ interface requires only a single connection and a ground return. The DATA pin is also the sole power source for the bq2022A.

The small surface-mount package options saves printed-circuit-board space, while the low cost makes it ideal for applications such as battery pack configuration parameters, record maintenance, asset tracking, product-revision status, and access-code security.