BQ24075TRGTT

text.skipToContent text.skipToNavigation

BQ24075TRGTT

1.5A USB-Friendly Li-Ion Battery Charger and Power-Path Management IC with 4.2 VBAT

Packaging

Package | PIN: RGT | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.12
10-24 $1.91
25-99 $1.78
100-249 $1.56
250-499 $1.46
500-749 $1.24
750-999 $1.05
1000+ $1.00

Features

  • Fully Compliant USB Charger
  • Selectable 100mA and 500mA Maximum Input
    Current
  • 100mA Maximum Current Limit Ensures
    Compliance to USB-IF Standard
  • Input based Dynamic Power Management (VIN-
    DPM) for Protection Against Poor USB Sources
  • 28V Input Rating with Over-voltage Protection
  • Integrated Dynamic Power Path Management (DPPM)
    Function Simultaneously and Independently Powers
    the System and Charges the Battery
  • System Output Tracks Battery Voltage (bq24072T)
  • Supports up to 1.5A Charge Current with Current
    Monitoring Output (ISET)
  • Programmable Input Current Limit up to 1.5A for
    Wall Adapters
  • Battery Disconnect Function with SYSOFF Input
  • Reverse Current, Short-Circuit and Thermal
    Protection
  • Flexible Voltage Based NTC Thermistor Input
  • Proprietary Start Up Sequence Limits Inrush
    Current
  • Status Indication – Charging/Done, Power
    Good
  • Small 3 mm × 3 mm 16 Lead VQFN Package
  • APPLICATIONS
    • Smart Phones
    • PDAs
    • MP3 Players
    • Low-Power Handheld Devices

All other trademarks are the property of their respective owners

Texas Instruments  BQ24075TRGTT

The bq2407xT series of devices are integrated Li-ion linear chargers and system power path management devices targeted at space-limited portable applications. The devices operate from either a USB port or AC adapter and support charge currents up to 1.5A. The input voltage range with input over-voltage protection supports unregulated adapters. The USB input current limit accuracy and start up sequence allow the bq2407xT to meet USB-IF inrush current specification. Additionally, the input dynamic power management (VIN - DPM) prevents the charger from crashing incorrectly configure USB sources.

The bq2407xT features dynamic power path management (DPPM) that powers the system while simultaneously and independently charging the battery. The DPPM circuit reduces the charge current when the input current limit causes the system output to fall to the DPPM threshold; thus, supplying the system load at all times while monitoring the charge current separately. This feature reduces the number of charge and discharge cycles on the battery, allows for proper charge termination and enables the system to run with a defective or absent battery pack.

Additionally, the regulated system input enables instant system turn-on when plugged in even with a totally discharged battery. The power-path management architecture also permits the battery to supplement the system current requirements when the adapter cannot deliver the peak system currents, enabling the use of a smaller adapter.

The battery is charged in three phases: conditioning, constant current, and constant voltage. In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if the internal temperature threshold is exceeded. The charger power stage and charge current sense functions are fully integrated. The charger function has high accuracy current and voltage regulation loops, charge status display, and charge termination. The input current limit and charge current are programmable using external resistors.