BQ24133RGYT

text.skipToContent text.skipToNavigation

BQ24133RGYT

Synchronous Switch-Mode Li-Ion and Li-Polymer Stand-Alone Battery Charger

Packaging

Package | PIN: RGY | 24
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.93
10-24 $2.63
25-99 $2.45
100-249 $2.15
250-499 $2.02
500-749 $1.71
750-999 $1.45
1000+ $1.38

Features

  • 1.6-MHz Synchronous Switched-Mode Charger
    With 2.5-A Integrated N-MOSFETs
  • Up to 92% Efficiency
  • 30-V Input Rating With Adjustable Overvoltage
    Protection
    • 4.5-V to 17-V Input Operating Voltage
  • Battery Charge Voltage
    • 1-Cell, 2-Cell, or 3-Cell With 4.2 V/Cell
  • High Integration
    • Automatic Power Path Selector Between
      Adapter and Battery
    • Dynamic Power Management
    • Integrated 20-V Switching MOSFETs
    • Integrated Bootstrap Diode
    • Internal Digital Soft Start
  • Safety
    • Thermal Regulation Loop Throttles Back
      Current to Limit TJ = 120°C
    • Thermal Shutdown
    • Battery Thermistor Sense Hot/Cold Charge
      Suspend and Battery Detect
    • Adjustable Input Overvoltage Protection
    • Cycle-by-Cycle Current Limit
  • Accuracy
    • ±0.5% Charge Voltage Regulation
    • ±5% Charge Current Regulation
    • ±6% Input Current Regulation
  • <15-µA Battery Current With Adapter Removed
  • <1.5-mA Input Current With Adapter Present and
    Charge Disabled Package
  • APPLICATIONS
    • Tablet PCs
    • Netbooks and Ultra-Mobile Computers
    • Portable Data Capture Terminals
    • Portable Printers
    • Medical Diagnostics Equipment
    • Battery Bay Chargers
    • Battery Backup Systems

All other trademarks are the property of their respective owners

Texas Instruments  BQ24133RGYT

The bq24133 device is a highly integrated stand-alone Li-Ion and Li-Polymer switched-mode battery charger with two integrated N-channel power MOSFETs. The device offers a constant-frequency synchronous PWM controller with high accuracy regulation of input current, charge current, and voltage. The bq24133 closely monitors the battery pack temperature to allow charge only in a preset temperature window. The bq24133 charges one, two, or three cells (selected by CELL pin) at a fixed 4.2 V/cell.

The bq24133 charges the battery in three phases: preconditioning, constant current, and constant voltage.

The bq24133 provides power path selector gate driver ACDRV/CMSRC on input NMOS pair ACFET (Q1) and RBFET (Q2), and BATDRV on a battery PMOS device (Q3). When the qualified adapter is present, the system is directly connected to the adapter. Otherwise, the system is connected to the battery. In addition, the power path prevents battery from boosting back to the input.

The bq24133 charges the battery from a DC source as high as 17 V, including a car battery. The input overvoltage limit is adjustable through the OVPSET pin. The AVCC, ACP, and ACN pins have a 30-V rating. When a high-voltage DC source is inserted, Q1 and Q2 remain off to avoid high-voltage damage to the system.

For 1-cell applications where the battery is not removable, the system can be directly connected to the battery to simplify the power path design and reduce the cost. With this configuration, the battery can automatically supplement the system load if the adapter is overloaded.

The bq24133 is available in a 24-pin, 5.5-mm × 3.5-mm thin VQFN package.