BQ24157YFFR

text.skipToContent text.skipToNavigation

BQ24157YFFR

Fully Integrated Switch Mode One Cell Li-Ion Charger with Full USB-Compliance.

Qty Price
1-9 $1.18
10-24 $1.06
25-99 $0.99
100-249 $0.86
250-499 $0.79
500-749 $0.66
750-999 $0.55
1000+ $0.50

Features

  • Power Up System without Battery
  • Charge Faster than Linear Chargers
  • High-Accuracy Voltage and Current Regulation
    • Input Current Regulation Accuracy: ±5% (100 mA and 500mA)
    • Charge Voltage Regulation Accuracy: ±0.5% (25°C), ±1% (0°C to125°C)
    • Charge Current Regulation Accuracy: ±5%
  • Input Voltage Based Dynamic Power Management (VIN DPM)
  • Bad Adaptor Detection and Rejection
  • Safety Limit Register for Maximum Charge Voltage and Current Limiting
  • High-Efficiency Mini-USB/AC Battery Charger for Single-Cell Li-Ion and Li-Polymer Battery Packs
  • 20-V Absolute Maximum Input Voltage Rating
  • 6.5-V Maximum Operating Input Voltage
  • Built-In Input Current Sensing and Limiting
  • Integrated Power FETs for Up To 1.55-A Charge Rate
  • Programmable Charge Parameters through I2C™ Compatible Interface (up to 3.4 Mbps):
    • Input Current Limit
    • VIN DPMThreshold
    • Fast-Charge/Termination Current
    • Charge RegulationVoltage (3.5 V to 4.44 V)
    • Low Charge Current ModeEnable/Disable
    • Termination Enable/Disable
  • Support up to 1.55A Charge Current using 55 mΩ Sensing Resistor
  • Synchronous Fixed-Frequency PWM Controller Operating at 3 MHz With 0% to 99.5% Duty Cycle
  • Automatic High Impedance Mode for Low Power Consumption
  • Robust Protection
    • Reverse Leakage Protection PreventsBattery Drainage
    • Thermal Regulation and Protection
    • Input/Output Overvoltage Protection
  • Status Output for Charging and Faults
  • USB Friendly Boot-Up Sequence
  • Automatic Charging
  • Boost Mode Operation for USB OTG
    • Input Voltage Range (from Battery): 3.2 V to 4.5V
  • 2.1 mm x 2 mm 20-Pin WCSP Package

All trademarks are the property of their respective owners.

Texas Instruments  BQ24157YFFR

The bq24157 is a compact, flexible, high-efficiency, USB-friendly switch-mode chargemanagement device for single-cell Li-ion and Li-polymer batteries used in a wide range of portableapplications. The charge parameters can be programmed through an I2Cinterface. The IC integrates a synchronous PWM controller, power MOSFETs, input current sensing,high-accuracy current and voltage regulation, and charge termination, into a small WCSPpackage.

The IC charges the battery in three phases: conditioning, constant current and constantvoltage. The input current is automatically limited to the value set by the host. Charge isterminated based on battery voltage and user-selectable minimum current level. A safety timer withreset control provides a safety backup for I2C interface. During normaloperation, The IC automatically restarts the charge cycle if the battery voltage falls below aninternal threshold and automatically enters sleep mode or high impedance mode when the input supplyis removed. The charge status can be reported to the host using the I2Cinterface. During the charging process, the IC monitors its junction temperature(TJ) and reduces the charge current once TJ increasesto about 125°C. To support USB OTG device, bq24157 can provide VBUS (5.05 V) by boosting thebattery voltage. The IC is available in 20-pin WCSP package.