text.skipToContent text.skipToNavigation

BQ24160RGET

2.5A, Dual-Input, Single Cell Switchmode Li-Ion Battery Charger with Power Path

Packaging

Package | PIN: RGE | 24
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $4.32
10-24 $3.89
25-99 $3.63
100-249 $3.26
250-499 $3.04
500-749 $2.65
750-999 $2.29
1000+ $2.24

Features

  • High-Efficiency Switched-Mode Charger with Separate Power Path Control
    • Instantly Start Up System from a Deeply Discharged Battery or NoBattery
  • Compatible with MaxLife™ Technology for Faster Charging When Used in Conjunction With bq27530
  • Dual Input, Integrated FET Charger for up to 2.5-A Charging
    • 20-V input rating, with Overvoltage Protection (OVP)
      • 6.5 V for USB Input up to 1.5 A
      • 10.5 V for IN input (bq24160, bq24160A, bq24161, bq24163) up to 2.5 A
      • 6.5 V for IN input (bq24168) up to 2.5 A
  • Safe and Accurate Battery-Management Functions
    • 1% Battery Regulation Accuracy
    • 10% Charge Current Accuracy
  • Charge Parameters Programmed Using I2C Interface
  • Voltage-Based, NTC Monitoring Input
    • JEITA Compatible (bq24160, bq24160A, bq24161B, bq24163, bq24168)
  • Available in small 2.8-mm × 2.8-mm 49-ball WCSP or 4-mm × 4-mm VQFN-24 Packages

All trademarks are the property of their respective owners.

Texas Instruments  BQ24160RGET

The bq24160, bq24160A, bq24161, bq24161B, bq24163, and bq24168 are highly integratedsingle-cell Li-Ion battery charger and system power path management devices targeted forspace-limited, portable applications with high-capacity batteries. The single-cell charger has dualinputs which allow operation from either a USB port or a higher-power input supply (that is, ACadapter or wireless charging input) for a versatile solution. The two inputs are fully isolatedfrom each other and are easily selectable using the I2Cinterface.

The power path management feature allows the bq2416xx to power the system from ahigh-efficiency DC-DC converter while simultaneously and independently charging the battery. Thepower-path management architecture enables the system to run with a defective or absent batterypack and enables instant system turnon even with a totally discharged battery or no battery.