text.skipToContent text.skipToNavigation

BQ24630RGET

Stand-alone synchronous switch-Mode lithium phosphate battery charger with system power selector

Packaging

Package | PIN: VQFN (RGE) | 24
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $4.43
10-24 $3.99
25-99 $3.72
100-249 $3.34
250-499 $3.12
500-749 $2.71
750-999 $2.35
1000+ $2.30

Features

  • 300-kHz NMOS-NMOS Synchronous Buck
    Converter
  • Stand-Alone Charger Specifically for Lithium
    Phosphate
  • 5-V–28-V VCC Input Operating Range,
    Supports 1–7 Battery Cells
  • High-Accuracy Voltage and Current Regulation
    • ±0.5% Charge Voltage Accuracy
    • ±3% Charge Current Accuracy
    • ±3% Adapter Current Accuracy
  • Integration
    • Automatic System Power Selection From
      Adapter or Battery
    • Internal Loop Compensation
    • Internal Soft Start
    • Dynamic Power Management (DPM)
  • Safety Protection
    • Input Overvoltage Protection
    • Battery Thermistor Sense Suspend Charge at
      Hot/Cold and Automatically ICHARGE/8 at
      Hot/Cold or Warm/Cool
    • Battery Detection
    • Reverse Protection Input FET
    • Programmable Safety Timer
    • Charge Overcurrent Protection
    • Battery Short Protection
    • Battery Overvoltage Protection
    • Thermal Shutdown
  • Status Outputs
    • Adapter Present
    • Charger Operation Status
  • Charge Enable Pin
  • 6-V Gate Drive for Synchronous Buck Converter
  • 30-ns Driver Dead Time and 99.95% Max.
    Effective Duty Cycle
  • 24-Pin 4-mm × 4-mm QFN Package
  • Energy Star Low Quiescent Current Iq
    • < 15-µA Off-State Battery Discharge Current
    • < 1.5-mA Off-State Input Quiescent Current
  • APPLICATIONS
    • Power Tool and Portable Equipment
    • Personal Digital Assistants
    • Handheld Terminals
    • Industrial and Medical Equipment
    • Netbook, Mobile Internet Device, and Ultra-Mobile
      PC

All other trademarks are the property of their respective owners

Texas Instruments  BQ24630RGET

The bq24630 is a highly integrated lithium phosphate switched-mode battery charge controller. The device offers a constant-frequency synchronous switching PWM controller with high-accuracy charge current and voltage regulation, charge preconditioning, termination, adapter current regulation, and charge status monitoring.

The bq24630 charges the battery in three phases: preconditioning, constant current, and constant voltage. Charge is terminated when the current reaches a minimum user-selectable level. A programmable charge timer provides a safety backup. The bq24630 automatically restarts the charge cycle if the battery voltage falls below an internal threshold and enters a low quiescent current sleep mode when the input voltage falls below the battery voltage.